Dual transistor with two silicon NPN RF dies in a surface mount 6-pin SOT363 (S-mini) package. The transistor is primarily intended for wideband applications in the GHz-range in the RF front end of analog and digital cellular phones, cordless phones, radar detectors, pagers and satellite TV-tuners.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFM520 | BFM520,115 | 9340 414 10115 | Volume production | SOT363
(SC-88) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFM520 | BFM520,115 | BFM520 |
| week 23, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFM520 | 9340 414 10115 | BFM520,115 | 0.3200 | NA | MOUSER ELECTRONICS | 2,273 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 30,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 7,610 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,273 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online |
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | Socket | System Freq(MHz) | Gain @900 Mhz(dB) | Gain @1.9 Ghz(dB) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFM520 | SOT363
(SC-88) | 70 | 1.9@f2 1.7@f1 | NPN | 1000 | 9 | 900 | LNA, Mixer, Buffer & VCO | 900 & 1900 | 17 | 10 | 15 | 9 | 900 | 2000 | 8 | 1.9 |
Similar products
BFM520
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.