PNP transistor in a SOT89 envelope. It is intended for use in UHF applications such as broadband aerial amplifiers (30 to 860 MHz) and in microwave amplifiers such as radar systems, spectrum analysers, etc., using SMD technology.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFQ149 | BFQ149,115 | 9338 972 20115 | Volume production | SOT89 | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFQ149 | BFQ149,115 | BFQ149 |
| week 28, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFQ149 | 9338 972 20115 | BFQ149,115 | 1.3900 | NA | MOUSER ELECTRONICS | 301 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 301 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 450 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,000 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | GUM @f1(dB) | @f1 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BFQ149 | SOT89
| 100 | 3.75@f1 | PNP | 1000 | 5 | 500 | 12 | 500 | 15 | 3.75 |
Similar products
BFQ149
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.