NXP Semiconductors


Select site:

English

Datasheet

BFQ18A
(Product Specification)
01-Oct-07, 7 pages, 228 kB

Download all documentation

BFQ18A - NPN 4 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a plastic SOT89 envelope intended for application in thick and thin-film circuits. It is primarily intended for MATV purposes.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFQ18ABFQ18A,1159334 504 30115Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFQ18ABFQ18A,115BFQ18A
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFQ18A9334 504 30115  BFQ18A,115  0.6000NAMOUSER ELECTRONICS970 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS1,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS970 11/20/2009Buy online 
    NAFUTURE ELECTRONICS500 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes100011/20/2009Buy online 

Applications


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)POLARITYPTOT(mW)fT(GHz)VCEO max(V)
BFQ18ASOT89
150NPN10001818


Similar products
BFQ18A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.