NXP Semiconductors


Select site:

English

Datasheet

BFQ19
(Product Specification)
01-Oct-07, 7 pages, 226 kB

Download all documentation

BFQ19 - NPN 5 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a SOT89 plastic envelope intended for application in thick and thin-film circuits. It is primarily intended for use in UHF and microwave amplifiers such as in aerial amplifiers, radar systems, oscilloscopes, spectrum analysers etc.

The transistor features very low intermodulation distortion and high power gain. Due to its very high transition frequency, it also has excellent wideband properties and low noise up to high frequencies.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFQ19BFQ19,1159333 303 80115Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFQ19BFQ19,115BFQ19
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFQ199333 303 80115  BFQ19,115  0.4300NAMOUSER ELECTRONICS744 11/20/2009Buy onlineOrder samples
    NANEWARK1,117 11/20/2009Buy online 
    NAARROW ELECTRONICS2,000 11/19/2009Buy online 
    NAMOUSER ELECTRONICS744 11/20/2009Buy online 
    NAFUTURE ELECTRONICS16,650 11/19/2009Buy online 
    ASIASACL - Hong Kong/Chinayes100011/20/2009Buy online 

Applications


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFQ19SOT89
1003.3@f1NPN10005.550011.57.5500800153.3


Similar products
BFQ19 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.