NXP Semiconductors


Select site:

English

Datasheet

BFQ67W
(Product Specification)
01-Sep-95, 10 pages, 79 kB

Download all documentation

BFQ67W - NPN 8 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a plastic SOT323 envelope.

It is designed for wideband applications such as satellite TV tuners and RF portable communications equipment up to 2 GHz.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability
  • SOT323 envelope.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFQ67WBFQ67W,1159340 210 70115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
BFQ67WBFQ67W,1359340 210 70135Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFQ67WBFQ67W,115BFQ67W
week 30, 2003
BFQ67WBFQ67W,135BFQ67W
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFQ67W9340 210 70115  BFQ67W,115  0.1700NAMOUSER ELECTRONICS2,955 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS2,955 11/20/2009Buy online 
    ASIAWPI30,000300011/19/2009Buy online 
BFQ67W9340 210 70135  BFQ67W,135        not available

Applications

  • Thick and thin-film circuits.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFQ67WSOT323
(SC-70)
502.7@f2
2@f1
NPN3008100013810002000102.7


Similar products
BFQ67W links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.