NXP Semiconductors


Select site:

English

Datasheet

BFR106
(Product Specification)
01-Sep-95, 8 pages, 53 kB

Download all documentation

BFR106 - NPN 5 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial transistor in a plastic SOT23 envelope. It is primarily intended for low noise, general RF applications.

Features

  • Very low intermodulation distortion
  • Very high power gain.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFR106BFR106,2159338 069 90215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
BFR106/CBFR106/C,2159340 631 33215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFR106BFR106,215BFR106
week 34, 2003
BFR106/CBFR106/C,215BFR106_C
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFR1069338 069 90215  BFR106,215  0.2300NAMOUSER ELECTRONICS445 11/20/2009Buy onlineOrder samples
    NANEWARK1,985 11/20/2009Buy online 
    NAARROW ELECTRONICS9,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION20,620 11/20/2009Buy online 
    NAMOUSER ELECTRONICS445 11/20/2009Buy online 
    NAFUTURE ELECTRONICS2,680 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING15,000 11/19/2009Buy online 
    ASIAWPI6,000300011/19/2009Buy online 
BFR106/C9340 631 33215  BFR106/C,215        not available

Applications

  • Thick and thin-film circuits.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)VO ²(mV)@IC(mA)GUM @f1(dB)@f1VoVCEO max(V)Frequency(MHz)
BFR106SOT23
(TO-236AB)
91003.5@f1NPN50058003505011.5800350153.5
BFR106/CSOT23
(TO-236AB)
91003.5@f1NPN50058003505011.5800350153.5


Similar products
BFR106 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.