Silicon NPN transistor encapsulated in a plastic SOT416 (SC-75) package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFR520T | BFR520T,115 | 9340 558 92115 | Volume production | SOT416
(SC-75) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFR520T | BFR520T,115 | BFR520T |
| week 17, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFR520T | 9340 558 92115 | BFR520T,115 | 0.1700 | NA | MOUSER ELECTRONICS | 65 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 65 | 11/20/2009 | Buy online |
Wideband applications such as satellite TV tuners, cellular phones, cordless phones, pagers etc., with signal frequencies up to 2 GHz.
Related applications
Transceiver board
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | PL(W) | POLARITY | PTOT(mW) | fT(GHz) | ITO(dBm) | @IC(mA) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFR520T | SOT416
(SC-75) | 70 | 1.9@f2 1.6@f1 | 17 | NPN | 150 | 9 | 26 | 70 | 15 | 9 | 900 | 2000 |
Similar products
BFR520T
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.