Silicon NPN transistor encapsulated in a plastic SOT323 (S-mini) package. The BFR92AW uses the same crystal as the SOT23 version, BFR92A.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFR92AW | BFR92AW,115 | 9340 229 40115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| BFR92AW | BFR92AW,135 | 9340 229 40135 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| BFR92AW/C | BFR92AW/C,115 | 9340 631 32115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFR92AW | BFR92AW,115 | BFR92AW |
| week 30, 2003 | ||||
| BFR92AW | BFR92AW,135 | BFR92AW |
| week 30, 2003 | ||||
| BFR92AW/C | BFR92AW/C,115 | BFR92AW_C |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFR92AW | 9340 229 40115 | BFR92AW,115 | 0.1200 | NA | MOUSER ELECTRONICS | 2,256 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 15,568 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,256 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 3,000 | 3000 | 11/19/2009 | Buy online | |||||
| BFR92AW | 9340 229 40135 | BFR92AW,135 | not available | |||||||
| BFR92AW/C | 9340 631 32115 | BFR92AW/C,115 | not available |
It is designed for use in RF amplifiers, mixers and oscillators with signal frequencies up to 1 GHz.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | Socket | System Freq(MHz) | Gain @900 Mhz(dB) | GUM @f1(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFR92AW | SOT323
(SC-70) | 25 | 3@f2 2@f1 | NPN | 300 | 5 | 1000 | IF | 900 | 14 | 14 | 1000 | 2000 | 15 | 3 |
| BFR92AW/C | SOT323
(SC-70) | 25 | 3@f2 2@f1 | NPN | 300 | 5 | 1000 | IF | 900 | 14 | 14 | 1000 | 2000 | 15 | 3 |
Similar products
BFR92AW
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.