NPN transistor in a plastic SOT323 envelope.
It is intended for low power amplifiers, oscillators and mixers particularly in RF portable communication equipment (cellular phones, cordless phones, pagers) up to 2 GHz.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFS505 | BFS505,115 | 9340 213 70115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFS505 | BFS505,115 | BFS505 |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFS505 | 9340 213 70115 | BFS505,115 | 0.1900 | NA | MOUSER ELECTRONICS | 3,000 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 5,121 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 3,000 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 3000 | 11/20/2009 | Buy online |
They are intended for applications in the GHz range such as MATV/CATV amplifiers and RF communications subscriber equipment. They are ideally suitable for use in class-A, (A)B and C amplifiers with either pulsed or continuous drive.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | VCE(V) | IC(mA) | NOISE FIGURE MAX(dB) | PL(W) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | ITO(dBm) | @IC(mA) | Socket | System Freq(MHz) | Gain @900 Mhz(dB) | Gain @1.9 Ghz(dB) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFS505 | SOT323
(SC-70) | 6 | 18 | 1.9@f2 1.6@f1 | 4 | NPN | 150 | 9 | 900 | 10 | 5 | LNA, Mixer, Buffer & VCO | 900 & 1900 | 17 | 10 | 17 | 10 | 900 | 2000 | 15 | 1.9 |
Similar products
BFS505
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.