NPN transistor in a plastic SOT323 envelope.
It is intended for wideband applications such as satellite TV tuners, cellular phones, cordless phones, pagers etc., with signal frequencies up to 2 GHz.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFS520 | BFS520,115 | 9340 214 20115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking | |
| BFS520 | BFS520,135 | 9340 214 20135 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BFS520 | BFS520,115 | BFS520 |
| week 30, 2003 | ||||
| BFS520 | BFS520,135 | BFS520 |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFS520 | 9340 214 20115 | BFS520,115 | 0.2200 | NA | MOUSER ELECTRONICS | 2,732 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,430 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,732 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 6,000 | 3000 | 11/19/2009 | Buy online | |||||
| BFS520 | 9340 214 20135 | BFS520,135 | Order samples |
They are intended for applications in the GHz range such as MATV/CATV amplifiers and RF communications subscriber equipment. They are ideally suitable for use in class-A, (A)B and C amplifiers with either pulsed or continuous drive.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | VCE(V) | IC(mA) | NOISE FIGURE MAX(dB) | PL(W) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | ITO(dBm) | @IC(mA) | Socket | System Freq(MHz) | Gain @900 Mhz(dB) | Gain @1.9 Ghz(dB) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFS520 | SOT323
(SC-70) | 6 | 70 | 1.9@f2 1.6@f1 | 17 | NPN | 300 | 9 | 900 | 26 | 20 | LNA, Mixer, Buffer & VCO | 900 & 1900 | 17 | 10 | 15 | 9 | 900 | 2000 | 15 | 1.9 |
Similar products
BFS520
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.