NXP Semiconductors


Select site:

English

Datasheet

BFS540
(Product Specification)
30-May-00, 12 pages, 112 kB

Download all documentation

BFS540 - NPN 9 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a SOT323 plastic package.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability
  • SOT323 package.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFS540BFS540,1159340 214 30115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFS540BFS540,115BFS540
week 30, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFS5409340 214 30115  BFS540,115  0.3000NAMOUSER ELECTRONICS475 11/21/2009Buy onlineOrder samples
    EUFARNELL5,482 11/23/2009Buy online 
    NAMOUSER ELECTRONICS475 11/21/2009Buy online 
    ASIASACL - Hong Kong/Chinayes300011/21/2009Buy online 

Applications

RF wideband amplifier applications such as satellite TV systems and RF portable communication equipment with signal frequencies up to 2 GHz.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)NOISE
FIGURE
MAX(dB)
PL(W)POLARITYPTOT(mW)fT(GHz)@f(MHz)ITO(dBm)@IC(mA)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFS540SOT323
(SC-70)
81202.1@f2
1.9@f1
21NPN500990034401489002000152.1


Similar products
BFS540 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.