NXP Semiconductors


Select site:

English

Datasheet

BFT25
(Product Specification)
01-Nov-92, 8 pages, 51 kB

Download all documentation

BFT25 - NPN 2 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN transistor in a plastic SOT23 envelope.

It is primarily intended for use in RF low power amplifiers, such as in pocket phones, paging systems, etc. The transistor features low current consumption (100 µA to 1 mA); due to its high transition frequency, it also has excellent wideband properties and low noise up to high frequencies.

Features

  • High power gain
  • Low noise figure
  • High transition frequency
  • Gold metallization ensures excellent reliability
  • SOT323 envelope.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFT25BFT25,2159332 227 00215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFT25BFT25,215BFT25
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFT259332 227 00215  BFT25,215  0.2600NAMOUSER ELECTRONICS3,500 11/20/2009Buy onlineOrder samples
    NANEWARK3,006 11/20/2009Buy online 
    NAMOUSER ELECTRONICS3,500 11/20/2009Buy online 

Applications

  • Common emitter class-AB operation in hand-held radio equipment at 1.9 GHz.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFT25SOT23
(TO-236AB)
6.53.8@f1NPN302.3500181250080053.8


Similar products
BFT25 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.