NXP Semiconductors


Select site:

English

Datasheet

BFT92W
(Product Specification)
01-May-94, 12 pages, 73 kB

Download all documentation

BFT92W - PNP 4 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon PNP transistor in a plastic, SOT323 (S-mini) package. The BFT92W uses the same crystal as the SOT23 version, BFT92.

Features

  • High power gain
  • Gold metallization ensures excellent reliability
  • SOT323 (S-mini) package.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFT92WBFT92W,1159340 229 60115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking
BFT92W/A2BFT92W/A2,1159340 631 31115Volume productionSOT323
(SC-70)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFT92WBFT92W,115BFT92W
week 30, 2003
BFT92W/A2BFT92W/A2,115BFT92W_A2
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFT92W9340 229 60115  BFT92W,115  0.2600NAMOUSER ELECTRONICS2,524 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION7,633 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2,524 11/20/2009Buy online 
    NAFUTURE ELECTRONICS3,000 11/19/2009Buy online 
BFT92W/A29340 631 31115  BFT92W/A2,115        not available

Applications

It is intended as a general purpose transistor for wideband applications up to 2 GHz.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageIC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)GUM @f1(dB)GUM @f2(dB)@f1@f2VCEO max(V)Frequency(MHz)
BFT92WSOT323
(SC-70)
353@f2
2.5@f1
PNP300550017115001000153
BFT92W/A2SOT323
(SC-70)
353@f2
2.5@f1
PNP300550017115001000153


Similar products
BFT92W links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.