Silicon PNP transistor in a plastic, SOT323 (S-mini) package. The BFT93W uses the same crystal as the SOT23 version, BFT93.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BFT93W | BFT93W,115 | 9340 229 70115 | Volume production | SOT323
(SC-70) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| BFT93W | BFT93W,115 | BFT93W |
| week 30, 2003 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BFT93W | 9340 229 70115 | BFT93W,115 | 0.2800 | NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 500 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 9,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
It is intended as a general purpose transistor for wideband applications up to 2 GHz.
Related applications
Transceiver board
Support Documents
Support Models
| Type number | Package | IC(mA) | NOISE FIGURE MAX(dB) | POLARITY | PTOT(mW) | fT(GHz) | @f(MHz) | GUM @f1(dB) | GUM @f2(dB) | @f1 | @f2 | VCEO max(V) | Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BFT93W | SOT323
(SC-70) | 50 | 3@f2 2.4@f1 | PNP | 300 | 5 | 500 | 15.5 | 10 | 500 | 1000 | 12 | 3 |
Similar products
BFT93W
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.