NXP Semiconductors


Select site:

English

Datasheet

BFT93
(Product Specification)
01-Nov-92, 8 pages, 41 kB

Download all documentation

BFT93 - PNP 5 GHz wideband transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

PNP transistor in a plastic SOT23 envelope.

It is primarily intended for use in RF wideband amplifiers, such as in aerial amplifiers, radar systems, oscilloscopes, spectrum analyzers, etc. The transistor features low intermodulation distortion and high power gain; due to its very high transition frequency, it also has excellent wideband properties and low noise up to high frequencies.

NPN complements are BFR93 and BFR93A.

Features

  • Small size
  • Low noise
  • Low distortion
  • High gain
  • Gold metallization ensures excellent reliability.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BFT93BFT93,2159333 477 40215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BFT93BFT93,215BFT93
week 34, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BFT939333 477 40215  BFT93,215  0.2600NAMOUSER ELECTRONICS3 11/20/2009Buy onlineOrder samples
    NANEWARK3,941 11/20/2009Buy online 
    NAARROW ELECTRONICS3,000 11/19/2009Buy online 
    NADIGI-KEY CORPORATION8,045 11/20/2009Buy online 
    NAMOUSER ELECTRONICS3 11/20/2009Buy online 

Applications

  • Communication and instrumentation systems.


Related applications
Transceiver board

Parametrics/similar products

Type numberPackageVCE(V)IC(mA)NOISE
FIGURE
MAX(dB)
POLARITYPTOT(mW)fT(GHz)@f(MHz)VO ²(mV)@IC(mA)GUM @f1(dB)@f1VoVCEO max(V)Frequency(MHz)
BFT93SOT23
(TO-236AB)
5352.4@f1PNP30055003003016.5500300122.4


Similar products
BFT93 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.