NXP Semiconductors


Select site:

English

BGA2715

Selection guide

Datasheet

BGA2715
(Product Specification)
24-Sep-04, 14 pages, 88 kB

Download all documentation

General description

Silicon Monolithic Microwave Integrated Circuit (MMIC) wideband amplifier with internal matching circuit in a 6-pin SOT363 SMD plastic package.

CAUTION
This device is sensitive to electrostatic discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Internally matched to 50 Ohm
  • Wide frequency range (3.3 GHz at 3 dB bandwidth)
  • Flat 22 dB gain (+-1 dB up to 2.8 GHz)
  • -8 dBm output power at 1dB compression point
  • Good linearity for low current (IP3out = 2 dBm)
  • Low second harmonic, -30 dBc at PD = -40 dBm
  • Unconditionally stable (K ≥ 2).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BGA2715BGA2715,1159340 579 24115Volume productionSOT363
(SC-88)
Tape reel smdStandard MarkingBGA2715
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGA27159340 579 24115  BGA2715,115  0.3300ASIASAC - Taiwanyes300007/09/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION2,635 7/9/2009Buy online 

Applications

  • LNB IF amplifiers
  • Cable systems
  • ISM
  • General purpose.

Parametrics/similar products

Type numberPackageREMARKSVs(V)Is(mA)NF(dB)Gain(dB)@(GHz)Ptot max(mW)1dB Comp.(dBm)Output IP3(dBm)
BGA2715SOT363
(SC-88)
Generic 50 Ohm gain block5.04.32.621.71.0200-82.3


Similar products
BGA2715 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.