NXP Semiconductors


Select site:

English

Datasheet

BGA2776
(Product Specification)
29-Aug-07, 10 pages, 258 kB

Download all documentation

General description

Silicon Monolithic Microwave Integrated Circuit (MMIC) wideband amplifier with internal matching circuit in a 6-pin SOT363 SMD plastic package.

Features

  • Internally matched
  • Very wide frequency range
  • Very flat gain
  • High gain
  • High output power
  • Unconditionally stable.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BGA2776BGA2776 T/R9340 566 30115Volume productionSOT363
(UMT6)
Tape reel smdStandard MarkingBGA2776
week 23, 2003
BGA27769340 566 30699Volume productionSOT363
(UMT6)
See specification on order for Marking, Branding, Packing, Etc.BGA2776

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BGA27769340 566  30115  0.4200      Order samples
BGA27769340 566  30699       not available

Applications

  • Cable systems
  • LNB IF amplifiers
  • General purpose
  • ISM.


Related applications
Transceiver board

Block diagrams/pinning

Technical documents

Support Models

Parametrics/similar products

Type numberPackageREMARKSVs(V)Is(mA)NF(dB)Gain(dB)@(GHz)Ptot max(mW)1dB Comp.(dBm)Output IP3(dBm)
BGA2776SOT363
(UMT6)
General Purpose Wideband Amplifier5.024.44.923.21.02007.218.6

Similar products

BGA2776 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.