MMIC Wideband Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Features

  • Internally matched to 50 Ω
  • A gain of 31 dB at 750 MHz
  • Output power at 1 dB gain compression = 5 dBm
  • Supply current = 16.5 mA at a supply voltage of 2.5 V
  • Reverse isolation > 52 dB up to 750 MHz
  • Good linearity with low second order and third order products
  • Noise figure = 3.1 dB at 500 MHz
  • Unconditionally stable (K > 1)
  • No output inductor required

Target Applications

  • LNB IF amplifiers
  • General purpose low noise wideband amplifier for frequencies between DC and 750 MHz

Documentation

Quick reference to our documentation types

3 documents

Compact List

Support

What do you need help with?