NXP Semiconductors


Select site:

English

Datasheet

BGA6489
(Product Specification)
18-Sep-03, 12 pages, 83 kB

Download all documentation

General description

Silicon Monolithic Microwave Integrated Circuit (MMIC) wideband medium power amplifier with internal matching circuit in a 4-pin SOT89 plastic low thermal resistance SMD package.

The BGA6x89 series of medium power gain blocks are resistive feedback Darlington configured amplifiers. Resistive feedback provides large bandwidth with high accuracy.

Features

  • Broadband 50 Ohm gain block
  • 20 dBm output power
  • SOT89 package
  • Single supply voltage needed.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BGA6489BGA64899340 575 02135Volume productionSOT89
(MPT3; UPAK)
Tape reel smdStandard MarkingBGA6489
week 28, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BGA64899340 575  02135  1.1100NADIGI-KEY CORPORATION4,00011/22/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,62511/22/2008 Buy online  

Applications

  • Broadband medium power gain blocks
  • Small signal high linearity amplifiers
  • Variable gain and high output power in combination with the BGA2031
  • Cellular, PCS and CDPD
  • IF/RF buffer amplifier
  • Wireless data SONET
  • Oscillator amplifier, final PA
  • Drivers for CATV amplifier.


Related applications
Transceiver board

Technical documents

Support Models

Parametrics/similar products

Type numberPackageREMARKSVs(V)Is(mA)NF(dB)Gain(dB)@(GHz)Ptot max(mW)1dB Comp.(dBm)Output IP3(dBm)
BGA6489SOT89
(MPT3; UPAK)
MMIC wideband medium power amplifier8.0783.1200.94802033

Similar products

BGA6489 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.