NXP Semiconductors


Select site:

English

BGA6589

Selection guide

Datasheet

(Product Specification)
v.2, 25-May-09, 13 pages, 79 kB

Download all documentation

MMIC wideband medium power amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BGA6589 is a silicon Monolithic Microwave Integrated Circuit (MMIC) wideband medium power amplifier with internal matching circuit in a 3-pin SOT89 plastic low thermal resistance SMD package.

The BGA6x89 series of medium power gain blocks are resistive feedback Darlington configured amplifiers. Resistive feedback provides large bandwidth with high accuracy.

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Broadband 50 Ohm gain block
  • 20 dBm output power
  • SOT89 package
  • Single supply voltage needed

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGA6589BGA6589,1359340 575 03135Volume productionSOT89Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
BGA6589BGA6589,135BGA6589
week 28, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGA65899340 575 03135  BGA6589,135  1.2400NAARROW ELECTRONICS135 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION7,787 3/18/2010Buy online 
    NAFUTURE ELECTRONICS490 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • Broadband medium power gain blocks
  • Small signal high linearity amplifiers
  • Variable gain and high output power in combination with the BGA2031
  • Cellular, PCS and CDPD
  • IF/RF buffer amplifier
  • Wireless data SONET
  • Oscillator amplifier, final PA
  • Drivers for CATV amplifier


Related applications
Transceiver board
RF generic front-end

Parametrics/similar products

Type numberPackageREMARKSVs(V)Is(mA)NF(dB)Gain(dB)@(GHz)Ptot max(mW)1dB Comp.(dBm)Output IP3(dBm)
BGA6589SOT89
MMIC wideband medium power amplifier9.0813.0220.94802133


Similar products
BGA6589 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.