400 MHz to 2700 MHz 0.5 W High-Linearity Silicon Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • 12 dB small-signal gain at 2 GHz
  • 28 dBm output power at 1 dB gain compression
  • 400 MHz to 2700 MHz frequency operating range
  • 5 V single supply operation
  • All pins ESD protected
  • External matching allows broad application optimization
  • Integrated active biasing

Target Applications

  • Broadband CPE/MoCA
  • E-metering
  • Industrial applications
  • Satellite Controller Antenna TV (SMATV)
  • Wireless infrastructure (base station, repeater, backhaul systems)
  • W-LAN / ISM / RFID

Documentation

Quick reference to our documentation types

2 documents

Compact List

Support

What do you need help with?