Hybrid amplifier module in a SOT115J package operating at a supply voltage of 24 V (DC).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGD702 | BGD702,112 | 9340 156 10112 | Volume production | SOT115 | Bulk Pack | Standard Marking | |
| BGD702/09 | BGD702/09,112 | 9340 235 90112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGD702/01 | BGD702/01,112 | 9340 423 30112 | Withdrawn Replacement product | SOT115 | Bulk Pack | Standard Marking | |
| BGD702/02 | BGD702/02,112 | 9340 266 90112 | Withdrawn Replacement product | SOT115 | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGD702 | BGD702,112 | Not available |
| Always Pb-free | ||||
| BGD702/09 | BGD702/09,112 | Not available |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGD702 | 9340 156 10112 | BGD702,112 | 33.9700 | ASIA | WPI | 5 | 1 | 11/19/2009 | Buy online | not available |
| BGD702/09 | 9340 235 90112 | BGD702/09,112 | not available |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGD702/01 | 934042330112 | 31-Mar-08 | 30-Jun-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Standard End of Life. See Replacement. |
| BGD702/02 | 934026690112 | 31-Mar-08 | 30-Jun-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Standard End of Life. See Replacement. |
Related applications
CATV-HFC line extender
CATV-HFC optical node
| Type number | Package | Description | RETURN LOSS (INPUT/ OUTPUT) MIN.(dB) | COMPOSITE TRIPLE BEAT MAX. (CTB)(dB) | COMPOSITE 2ND ORDER DISTORTION MAX.(dB) | Gain(dB) | FREQUENCY RANGE(MHz) | Itot(mA) |
|---|---|---|---|---|---|---|---|---|
| BGD702 | SOT115
| 750 MHz, 18.5 dB gain Power Doubler | 20/20 | -58 | -58 | 18.5 | 40 - 750 | 435 |
| BGD702/01 | SOT115
| 750 MHz, 18.5 dB gain Power Doubler | 20/20 | -58 | -58 | 18.5 | 40 - 750 | 435 |
| BGD702/02 | SOT115
| 750 MHz, 18.5 dB gain Power Doubler | 20/20 | -58 | -58 | 18.5 | 40 - 750 | 435 |
| BGD702/09 | SOT115
| 750 MHz, 18.5 dB gain Power Doubler | 20/20 | -58 | -58 | 18.5 | 40 - 750 | 435 |