Hybrid amplifier module in a SOT115J package operating with a voltage supply of 24 V (DC).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGD712 | BGD712,112 | 9340 559 14112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGD712 | BGD712,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGD712 | 9340 559 14112 | BGD712,112 | 29.5900 | Order samples |
Related applications
CATV-HFC line extender
CATV-HFC optical node
| Type number | Package | Description | RETURN LOSS (INPUT/ OUTPUT) MIN.(dB) | COMPOSITE TRIPLE BEAT MAX. (CTB)(dB) | COMPOSITE 2ND ORDER DISTORTION MAX.(dB) | Gain(dB) | FREQUENCY RANGE(MHz) | Itot(mA) |
|---|---|---|---|---|---|---|---|---|
| BGD712 | SOT115
| 750 MHz, 18.5 dB gain Power Doubler | 23/23 | -58 | -63 | 18.5 | 40 - 750 | 410 |
Similar products
BGD712
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.