NXP Semiconductors


Select site:

English

BGD816L

Selection guide

Datasheet

BGD816L
(Product Specification)
15-Nov-01, 8 pages, 50 kB

Download all documentation

BGD816L - 860 MHz, 21.5 dB gain power doubler amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Hybrid amplifier module in a SOT115J package operating with a voltage supply of 24 V (DC).

Features

  • Excellent linearity
  • Extremely low noise
  • Excellent return loss properties
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGD816LBGD816L,1129340 564 94112Volume productionSOT115Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BGD816LBGD816L,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGD816L9340 564 94112  BGD816L,112  33.1000ASIAWPI2502511/19/2009Buy onlineOrder samples

Applications

  • CATV systems operating in the 40 to 870 MHz frequency range.



Related applications
CATV-HFC line extender
CATV-HFC optical node

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
COMPOSITE
2ND
ORDER
DISTORTION
MAX.(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
BGD816LSOT115
870 MHz, 21.5 dB gain Power Doubler22/25-55-5621.2 - 21.840 - 870375