Datasheet
BGD904L
(Product Specification)
01-Nov-01, 12 pages, 77 kB
BGD904L - 860 MHz, 20 dB gain power doubler amplifier
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
Hybrid amplifier module in a SOT115J package operating
with a supply voltage of 24 V.
Features
- Excellent linearity
- Extremely low noise
- Excellent return loss properties
- Silicon nitride passivation
- Rugged construction
- Gold metallization ensures excellent reliability
- Low DC current consumption.
Applications
- CATV systems operating in the 40 to 900 MHz frequency range.
Design support
Support Documents