NXP Semiconductors


Select site:

English

BGD904; BGD904MI

Selection guide

Datasheet

BGD904; BGD904MI
(Product Specification)
01-Nov-01, 12 pages, 78 kB

Download all documentation

BGD904; BGD904MI - 860 MHz, 20 dB gain power doubler amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Hybrid amplifier modules in a SOT115J package operating with a voltage supply of 24 V (DC). Both modules are electrically identical, only the pinning is different.

Features

  • Excellent linearity
  • Extremely low noise
  • Excellent return loss properties
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability.


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGD904BGD904,1129340 551 87112Discontinued
Replacement product
SOT115Bulk PackStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BGD904BGD904,112Not available
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
BGD90493405518711230-Jun-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Multi source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life. See Replacement.

Applications

  • CATV systems operating in the 40 to 900 MHz frequency range.



Related applications
CATV-HFC line extender
CATV-HFC optical node

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
COMPOSITE
2ND
ORDER
DISTORTION
MAX.(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
BGD904SOT115
870 MHz, 20 dB gain Power Doubler21/25-53-582040 - 870435