Hybrid high dynamic range amplifier module operating at a supply voltage of 24 V (DC) in a SOT115J package. The module consists of two cascaded stages both in cascode configuration.
CAUTION This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGE788C | BGE788C,112 | 9340 592 35112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGE788C | BGE788C,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGE788C | 9340 592 35112 | BGE788C,112 | ASIA | WPI | 250 | 25 | 11/19/2009 | Buy online | Order samples |
Related applications
CATV-HFC line extender
CATV-HFC optical node
| Type number | Package | Description | RETURN LOSS (INPUT/ OUTPUT) MIN.(dB) | COMPOSITE TRIPLE BEAT MAX. (CTB)(dB) | COMPOSITE 2ND ORDER DISTORTION MAX.(dB) | Gain(dB) | FREQUENCY RANGE(MHz) | Itot(mA) |
|---|---|---|---|---|---|---|---|---|
| BGE788C | SOT115
| 750 MHz, 35.5 dB gain Push-Pull | 16/16 | -49 | -52 | 33.2 - 35.2 | 40 - 750 | 325 |