NXP Semiconductors


Select site:

English

Datasheet

BGE788
(Product Specification)
30-Mar-05, 7 pages, 47 kB

Download all documentation

BGE788 - 750 MHz, 34 dB gain push-pull amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Hybrid high dynamic range amplifier module in a SOT115J package operating at a supply voltage of 24 V (DC). The module consists of two cascaded stages both in cascode configuration.

CAUTION

This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Excellent linearity
  • Extremely low noise
  • High gain
  • Excellent return loss properties

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGE788BGE788,1129340 512 00112Volume productionSOT115Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BGE788BGE788,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGE7889340 512 00112  BGE788,112  36.3900      not available

Applications

  • Single module line extender in CATV systems operating in the 40 MHz to 750 MHz frequency range.


Related applications
CATV-HFC line extender
CATV-HFC optical node

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
COMPOSITE
2ND
ORDER
DISTORTION
MAX.(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
BGE788SOT115
750 MHz, 34 dB gain Push-Pull20/20-49-523440 - 750320


Similar products
BGE788 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.