Hybrid amplifier module for use in CATV systems operating over a frequency range of 40 to 860 MHz with a voltage supply of 24 V (DC).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGE885 | BGE885,112 | 9340 056 50112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGE885 | BGE885,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGE885 | 9340 056 50112 | BGE885,112 | 23.7600 | Order samples |
General purpose switch for driving
Related applications
CATV-HFC line extender
CATV-HFC optical node
| Type number | Package | Description | RETURN LOSS (INPUT/ OUTPUT) MIN.(dB) | Gain(dB) | FREQUENCY RANGE(MHz) | Itot(mA) |
|---|---|---|---|---|---|---|
| BGE885 | SOT115
| 870 MHz, 17 dB gain Push-Pull | 14/14 | 17 | 40 - 870 | 240 |