NXP Semiconductors


Select site:

English

Datasheet

BGF844
(Product Specification)
06-Jun-03, 12 pages, 91 kB

Download all documentation

General description

23 W LDMOS power amplifier module for base station amplifier applications in the 869 to 894 MHz band.

Features

  • Typical GSM EDGE performance at a supply voltage of 26 V:
    • Output power = 2.5 W
    • Gain = 30 dB
    • Efficiency = 16pct
    • ACPR < -65 dBc at 400 kHz
    • rms EVM < 0.4pct
    • peak EVM < 1.2pct
  • Low distortion to a GSM EDGE signal
  • Excellent 2-tone performance
  • Low die temperature due to copper flange
  • Integrated temperature compensated bias
  • 50 Ohm input/output impedance
  • Flat gain over frequency band.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BGF844BGF8449340 567 40127Volume productionSOT365CTube packStandard MarkingNot available
BGF8449340 567 40135Volume productionSOT365CTape reel smdStandard MarkingNot available

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BGF8449340 567  40127  NADIGI-KEY CORPORATION16011/22/2008 Buy online not available
BGF8449340 567  40135        Order samples

Applications

  • Base station RF power amplifiers in the 869 to 894 MHz frequency range
  • GSM, GSM EDGE, multi carrier applications
  • Macrocell (driver stage) and Microcell (final stage).


Related applications
Power amplifier board

Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)LOAD
POWER(W)
Frequency(MHz)Operating voltage(VDC)
BGF844SOT365C
Basestation LDMOS RF POWER Module30EDGE Driver Module50@CW
16@EDGE
23 (CW) / 2.5 (avg EDGE)869 - 89426

Similar products

BGF844 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.