23 W LDMOS power amplifier module for base station amplifier applications in the 869 to 894 MHz band.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGF844 | BGF844,127 | 9340 567 40127 | Discontinued Replacement product | SOT365 | Horizontal, Rail Pack | Standard Marking | |
| BGF844 | BGF844,135 | 9340 567 40135 | Discontinued Replacement product | SOT365 | Reel Pack, SMD, Large | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGF844 | BGF844,127 | Not available |
| |||||
| BGF844 | BGF844,135 | Not available |
|
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGF844 | 934056740127 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| BGF844 | 934056740135 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Related applications
Power amplifier board
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BGF844 | SOT365
| GSM800 EDGE power module | GSM, GSM EDGE, multi carrier applications | 869 - 894 | 27 | 50 | 30 | 30 |
Similar products
BGF844
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.