MMIC wideband amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Internally matched to 50 Ω
  • 14 dBm saturated output power at 1 GHz
  • Very high gain; 35.5 dB at 1 GHz
  • Upper corner frequency at 2.1 GHz
  • 40 dB isolation
  • Good output match to 75 Ω

Target Applications

  • Cable systems
  • General purpose
  • ISM
  • LNB IF amplifiers

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?