Datasheet
BGO747; BGO747/FC0; BGO747/SC0
(Product Specification)
03-Dec-02, 12 pages, 86 kB
BGO747; BGO747/FC0; BGO747/SC0 - 750 MHz optical receivers
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
-
Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
High dynamic range optical receiver
amplifier modules in a standard
SOT115 package where the
non-jacketed fibre has either no
connector or an FC/APC connector or
an SC/APC connector.
The amplifier supply voltage pin and
the photo diode bias voltage pin both
connect to 24 V (DC).
The modules have a monomode
optical input suitable for
1290 to 1600 nm wavelengths, a
terminal to monitor the photo diode
current and an electrical output
having a characteristic impedance of
75 Ohm.
Features
- Excellent linearity
- Extremely low noise up to 750 MHz
- Excellent flatness (straight line)
- Standard CATV outline
- Rugged construction
- Gold metallization ensuresexcellent reliability
- High optical input power range.
Applications
- CATV optical node systems
operating in the 40 to 750 MHz
frequency range.
Design support
Application Notes
Support Documents