High dynamic range optical receiver amplifier modules in a standard SOT115 package where the non-jacketed fiber has either no connector or has an FC/APC or SC/APC connector.
The amplifier supply voltage pin and the photo diode bias voltage pin both connect to 24 V (DC).
The modules have a mono mode optical input suitable for 1290 nm to 1600 nm wavelengths, a terminal to monitor the photo diode current and an electrical output having a characteristic impedance of 75 Ohm.
This product is supplied in anti-static packing to prevent damage caused by electrostatic discharge during transport and handling. For further information, refer to Philips specs.: SNW-EQ-608, SNW-FQ-302A and SNW-FQ-302B. MSC895
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGO807 | BGO807,112 | 9340 586 93112 | Volume production | SOT115 | Bulk Pack | Standard Marking | |
| BGO807/FC0 | BGO807/FC0,112 | 9340 586 94112 | Volume production | SOT115 | Bulk Pack | Standard Marking | |
| BGO807/SC0 | BGO807/SC0,112 | 9340 586 95112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGO807 | 9340 586 93112 | BGO807,112 | 74.5900 | Order samples | ||||||
| BGO807/FC0 | 9340 586 94112 | BGO807/FC0,112 | Order samples | |||||||
| BGO807/SC0 | 9340 586 95112 | BGO807/SC0,112 | Order samples |
Related applications
CATV-HFC optical node
Application Notes
Support Documents
| Type number | Package | Description | SLOPE CABLE EQUIVALENT (SL)(dB) | NOISE FIGURE MAX(dB) | OUTPUT RETURN LOSS MAX.(dB) | 3RD ORDER DISTORTION MAX.(dB) | FREQUENCY RANGE(MHz) | d2(dB) | MAX.(MHz) |
|---|---|---|---|---|---|---|---|---|---|
| BGO807 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 8.5@fmax | 11 | -71 | 40 - 870 | -55 | 40 - 870 |
| BGO807/FC0 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 8.5@fmax | 11 | -71 | 40 - 870 | -55 | 40 - 870 |
| BGO807/SC0 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 8.5@fmax | 11 | -71 | 40 - 870 | -55 | 40 - 870 |