High dynamic range optical receiver amplifier modules in a standard SOT115 package where the non-jacketed fiber has either no connector or has an FC/APC or SC/APC connector.
The amplifier supply voltage pin and the photodiode bias voltage pin both connect to 24 V (DC).
The modules have a mono mode optical input suitable for 1290 nm to 1600 nm wavelengths, a terminal to monitor the photodiode current and an electrical output having a characteristic impedance of 75 Ohm.
CAUTION This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGO827 | BGO827,112 | 9340 571 36112 | Volume production | SOT115 | Bulk Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BGO827/FC0 | BGO827/FC0,112 | 9340 572 76112 | Discontinued Replacement product | SOT115 | Bulk Pack | Standard Marking | |
| BGO827/SC0 | BGO827/SC0,112 | 9340 572 74112 | Withdrawn Replacement product | SOT115 | Bulk Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BGO827 | BGO827,112 | Not available |
| Always Pb-free |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BGO827 | 9340 571 36112 | BGO827,112 | 127.2700 | ASIA | WPI | 12 | 2 | 11/19/2009 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| BGO827/FC0 | 934057276112 | 31-Dec-07 | 30-Jun-08 | $product.prunedProduct.eplacementPart | DN 59 |
| Standard End of Life. See Replacement. |
| BGO827/SC0 | 934057274112 | $product.prunedProduct.eplacementPart | DN |
Related applications
CATV-HFC optical node
Application Notes
Support Documents
| Type number | Package | Description | SLOPE CABLE EQUIVALENT (SL)(dB) | NOISE FIGURE MAX(dB) | OUTPUT RETURN LOSS MAX.(dB) | 3RD ORDER DISTORTION MAX.(dB) | FREQUENCY RANGE(MHz) | d2(dB) | MAX.(MHz) |
|---|---|---|---|---|---|---|---|---|---|
| BGO827 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 9@fmax | 11 | -73 | 40 - 870 | -57 | 40 - 870 |
| BGO827/FC0 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 9@fmax | 11 | -73 | 40 - 870 | -57 | 40 - 870 |
| BGO827/SC0 | SOT115
| 870 MHz Optical Receiver | 0 - 2 | 9@fmax | 11 | -73 | 40 - 870 | -57 | 40 - 870 |