NXP Semiconductors


Select site:

English

Datasheet

BGR269
(Product Specification)
30-May-05, 7 pages, 49 kB

Download all documentation

BGR269 - 200 MHz, 35 dB gain reverse amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

High performance amplifier in a SOT115J package, operating at a voltage supply of 24 V (DC).

CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Excellent linearity
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability
  • 35 dB amplification up to 200 MHz

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGR269BGR269,1129340 564 23112Volume productionSOT115Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BGR269BGR269,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGR2699340 564 23112  BGR269,112        not available

Applications

  • Reverse amplifier in two-way CATV systems operating in the 5 MHz to 200 MHz frequency range


Related applications
CATV-HFC line extender

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
BGR269SOT115
200 MHz, 35 dB gain Reverse Amplifier20/20-57355 - 200160


Similar products
BGR269 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.