Wideband Silicon Low-Noise Amplifier MMIC

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Supply voltage range from 1.5 V to 5 V
  • Current range up to 20 mA at 3 V and 40 mA at 5 V supply voltage
  • NFmin of 0.7 dB
  • Applicable between 40 MHz and 4 GHz
  • Integrated temperature-stabilized bias for easy design
  • Bias current configurable with external resistor
  • Power-down mode current consumption < 6 µA
  • ESD protection on all pins up to 3 kV HBM
  • Small 6-pin leadless package 2.0 mm x 1.3 mm x 0.35 mm

Target Applications

  • FM radio
  • Mobile TV, CMMB
  • ISM
  • Wireless security
  • RKE, TPMS
  • AMR, ZigBee, Bluetooth
  • WiFi, WLAN (2.4 GHz)
  • Low current applications

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (4)
Data Sheet (1)
Package Information (1)
Selector Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?