1 GHz Wideband Low-Noise Amplifier

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Voltage supply of 3.3 V
  • Internally biased
  • Gain of 14 dB
  • Flat gain between 40 MHz and 1 GHz
  • Noise figure of 2.8 dB
  • High linearity with an IP3O of 29 dBm
  • 75 Ω input and output impedance
  • ESD protection > 2 kV (HBM) and > 1.5 kV (CDM) on all pins

Target Applications

  • Terrestrial Silicon and cable Set-Top Boxes (STB)
  • Silicon and “Can” tuners
  • Personal Video Recorders (PVR) and Digital Video Recorders (DVR)
  • Home networking and in-house signal distribution

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Support

What do you need help with?