1 GHz Wideband Low-Noise Amplifier with Bypass

  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Voltage supply of 3.3 V
  • Internally biased
  • Programmable between Gp = 14 dB and bypass
  • Flat gain between 40 MHz and 1 GHz
  • Noise figure of 2.8 dB
  • High linearity with an IP3O of 29 dBm
  • 75 Ω input and output impedance
  • Power-down during bypass mode
  • Bypass mode current consumption < 5 mA
  • ESD protection > 2 kV (HBM) and > 1.5 kV (CDM) on all pins

Target Applications

  • Terrestrial and cable Set-Top Boxes (STB)
  • Silicon and “Can” tuners
  • Personal Video Recorders (PVR)
  • Digital Video Recorders (DVR)
  • Home networking and in-house signal distribution

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Package Information (1)
Packing Information (1)
Supporting Information (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?