Analog High-Linearity Low-Noise Variable-Gain Amplifier

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

  • Input and output internally matched to 50 Ω
  • Low noise figure of 0.74 dB
  • High input IP3 of 2 dBm
  • High Pi(1dB) of -12.5 dBm
  • Bypass mode of LNA giving high dynamic gain range
  • Gain control range of 0 dB to 35 dB
  • Single 5 V supply
  • Single analog gain control of 0 V to 3.3 V
  • Unconditionally stable up to 12.75 GHz
  • Moisture sensitivity level 3
  • ESD protection at all pins

Target Applications

  • Cellular base stations, remote radio heads
  • 3G, LTE infrastructure
  • Low noise applications with variable gain and high linearity requirements
  • Active antenna

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?