NXP Semiconductors


Select site:

English

BGX885N

Selection guide

Datasheet

BGX885N
(Product Specification)
14-Nov-01, 8 pages, 52 kB

Download all documentation

BGX885N - 860 MHz, 17 dB gain push-pull amplifier

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The BGX885N is a hybrid amplifier module designed for CATV/MATV systems operating over a frequency range of 40 to 860 MHz at a voltage supply of 24 V (DC).

Features

  • Excellent linearity
  • Extremely low noise
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BGX885NBGX885N,1129340 133 20112Volume productionSOT115Bulk PackStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BGX885NBGX885N,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BGX885N9340 133 20112  BGX885N,112        Order samples

Applications

    CATV systems operating in the 40 to 870 MHz frequency range.


Related applications
CATV-HFC line extender
CATV-HFC optical node

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
Gain(dB)FREQUENCY
RANGE(MHz)
Itot(mA)
BGX885NSOT115
870 MHz, 17 dB gain Push-Pull20/201740 - 870240