NXP Semiconductors


Select site:

English

Datasheet

BGY66B
(Product Specification)
29-Mar-05, 7 pages, 46 kB

Download all documentation

General description

Hybrid high dynamic range amplifier module designed for applications in CATV systems with a bandwidth of 5 MHz to 120 MHz operating with a voltage supply of 24 V (DC).

CAUTION This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling. MSC895

Features

  • Excellent linearity
  • Extremely low noise
  • Silicon nitride passivation
  • Rugged construction
  • Gold metallization ensures excellent reliability

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BGY66BBGY66B9340 553 88112Volume productionSOT115JBulk PackStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BGY66B9340 553  88112  20.1000NAMOUSER ELECTRONICS1011/22/2008 Buy online Order samples

Applications

  • Intended as a reverse amplifier for use in two-way systems


Related applications
SXGA LCD monitor
CATV-HFC line extender

Parametrics/similar products

Type numberPackageDescriptionRETURN
LOSS
(INPUT/
OUTPUT)
MIN.(dB)
COMPOSITE
TRIPLE
BEAT
MAX.
(CTB)(dB)
Gain(dB)FREQUENCY
RANGE(Hz)
Itot(mA)
BGY66BSOT115J
120 MHz, 25 dB gain Reverse Amplifier20/20-66255 - 120135

Similar products

BGY66B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.