NXP Semiconductors


Select site:

English

BLA0912-250

Selection guide

Datasheet

BLA0912-250
(Product Specification)
22-Jul-04, 12 pages, 77 kB

Download all documentation

General description

Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead SOT502A flange package with a ceramic cap. The common source is connected to the mounting flange.

Features

  • High power gain
  • Easy power control
  • Excellent ruggedness
  • Source on mounting base eliminates DC isolators, reducing common mode inductance.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLA0912-250BLA0912-2509340 574 90112Volume productionSOT502A
(LDMOST)
Blister packStandard MarkingBLA0912-250
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLA0912-2509340 574  90112  NAAVNET ELECTRONICS MARKETING2511/21/2008 Buy online Order samples
   NAFUTURE ELECTRONICS- NORTH AMER1211/21/2008 Buy online  

Applications

  • Avionics transmitter applications in the 960 MHz to 1215 MHz frequency range such as Mode-S, TCAS and JTIDS, DME or TACAN.

Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)LOAD
POWER(W)
Frequency(MHz)Operating voltage(VDC)Duty cycle(%)
BLA0912-250SOT502A
(LDMOST)
Avionics LDMOS RF POWER Transistor18Avionics - TCAS, IFF, Mod-S4510960 - 12153610

Similar products

BLA0912-250 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.