Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead SOT502A flange package with a ceramic cap. The common source is connected to the mounting flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLA0912-250 | BLA0912-250,112 | 9340 574 90112 | Volume production | SOT502A
(LDMOST) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLA0912-250 | BLA0912-250,112 | BLA0912-250 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLA0912-250 | 9340 574 90112 | BLA0912-250,112 | NA | ARROW ELECTRONICS | 2 | 11/19/2009 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 90 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 18 | 11/19/2009 | Buy online |
Support Documents
Support Models
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLA0912-250 | SOT502A
(LDMOST) | Avionics LDMOS transistor | Avionics transmitter applications in the 960 MHz to 1215 MHz frequency range | 960 - 1,215 | 250 | 50 | 13 | 36 |
Similar products
BLA0912-250
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.