NXP Semiconductors


Select site:

English

BLA1011-10

Selection guide

Datasheet

BLA1011-10
(Product Specification)
19-Nov-03, 9 pages, 73 kB

Download all documentation

BLA1011-10 - Avionics LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead flange package (SOT467C) with a ceramic cap. The common source is connected to the flange.

Features

  • High power gain
  • Easy power control
  • Excellent ruggedness
  • Source on mounting base eliminates DC isolators, reducing common mode inductance.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLA1011-10BLA1011-10,1129340 568 36112Volume productionSOT467C
(LDMOST)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLA1011-10BLA1011-10,112Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLA1011-109340 568 36112  BLA1011-10,112  NAFUTURE ELECTRONICS100 11/19/2009Buy onlineOrder samples

Applications

  • Avionics transmitter applications in the 1030 to 1090 MHz frequency range.

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)
BLA1011-10SOT467C
(LDMOST)
Avionics LDMOS transistorAvionics transmitter applications in the 1030 to 1090 MHz frequency range1,030 - 1,09010401636


Similar products
BLA1011-10 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.