NXP Semiconductors


Select site:

English

BLA1011-200; BLA1011S-200

Selection guide

Datasheet

BLA1011-200; BLA1011S-200
(Product Specification)
26-Oct-05, 13 pages, 77 kB

Download all documentation

General description

200 W LDMOS avionics power transistor for transmitter applications at frequencies from 1030 MHz to 1090 MHz.

Caution
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Typical pulsed class-AB performance at a frequencies from 1030 MHz to 1090 MHz, a supply voltage of 36 V and an IDq of 150 mA:
    • Load power ≥ 200 W
    • Gain ≥ 13 dB
    • Efficiency ≥ 45 pct.
    • Rise time ≤ 50 ns
    • Fall time ≤ 50 ns
  • High power gain
  • Easy power control
  • Excellent ruggedness
  • Source on mounting flange eliminates DC isolators, reducing common mode inductance

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
BLA1011-200BLA1011-2009340 564 68112Volume productionSOT502A
(LDMOST)
Blister packStandard MarkingBLA1011-200
Always Pb-free
BLA1011S-200BLA1011S-2009340 588 89112Volume productionSOT502B
(LDMOST)
Blister packStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
BLA1011-2009340 564  68112  NAAVNET ELECTRONICS MARKETING7211/21/2008 Buy online Order samples
BLA1011S-2009340 588  89112        Order samples

Applications

  • Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range.

Parametrics/similar products

Type numberPackageDescriptionPOWER
GAIN(dB)
ApplicationEfficiency(%)LOAD
POWER(W)
tp(us)Frequency(MHz)Operating voltage(VDC)Duty cycle(%)
BLA1011-200SOT502A
(LDMOST)
Avionics LDMOS RF POWER Transistor15Avionics - TCAS, IFF, Mod-S50200501030 - 1090362
BLA1011S-200SOT502B
(LDMOST)
Avionics LDMOS RF POWER Transistor15Avionics - TCAS, IFF, Mod-S50200501030 - 1090362

Similar products

BLA1011-200; BLA1011S-200 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.