200 W LDMOS avionics power transistor for transmitter applications at frequencies from 1030 MHz to 1090 MHz.
Caution
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken
during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| BLA1011-200 | BLA1011-200,112 | 9340 564 68112 | Volume production | SOT502A
(LDMOST) | Blister pack | Standard Marking | |
| BLA1011S-200 | BLA1011S-200,112 | 9340 588 89112 | Volume production | SOT502B
(LDMOST) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| BLA1011-200 | BLA1011-200,112 | BLA1011-200 |
| Always Pb-free | ||||
| BLA1011S-200 | BLA1011S-200,112 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| BLA1011-200 | 9340 564 68112 | BLA1011-200,112 | Order samples | |||||||
| BLA1011S-200 | 9340 588 89112 | BLA1011S-200,112 | Order samples |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?D(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| BLA1011-200 | SOT502A
(LDMOST) | Avionics LDMOS transistor | Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range | 1,030 - 1,090 | 200 | 45 | 13 | 36 |
| BLA1011S-200 | SOT502B
(LDMOST) | Avionics LDMOS transistor | Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range | 1,030 - 1,090 | 200 | 45 | 13 | 36 |
Similar products
BLA1011-200; BLA1011S-200
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.