This device has been transferred from Ampleon to Flip Electronics.

LDMOS avionics power transistor

1000 W LDMOS pulsed power transistor intended for avionics transmitter applications in the 960 MHz to 1215 MHz frequency range such as Mode-S, TCAS, JTIDS, DME and TACAN.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • High flexibility with respect to pulse formats
  • Excellent ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (960 MHz to 1215 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • 1000 W LDMOS pulsed power transistor intended for Mode-S, TCAS, JTIDS, DME and TACAN applications in the 960 MHz to 1215 MHz frequency range

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLA6H0912LS-1000

LDMOS avionics power transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 960 1215 MHz
PL(1dB) nominal output power at 1 dB gain compression 1000 W
Test signal: Pulsed RF
Gp power gain VDS = 50 V; PL = 1000 W 15.5 dB
RLin input return loss VDS = 50 V; IDq = 200 mA; PL = 1000 W -19 dB
ηD drain efficiency VDS = 50 V; f = 1030 MHz; IDq = 200 mA; PL = 1000 W 51 %
Pdroop(pulse) pulse droop power PL = 1000 W 0 0.3 dB
VDS drain-source voltage PL = 1000 W 50 V
tr rise time VDS = 50 V; PL = 1000 W 11 30 ns
tf fall time VDS = 50 V; PL = 1000 W 5 30 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLA6H0912LS-1000 SOT539B
(SOT539B)
sot539b_po Bulk Pack Transferred Standard Marking BLA6H0912LS-1000U
(9340 674 04112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D1 drain1
2 D2 drain2
3 G1 gate1
4 G2 gate2
5 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6H0912LS-1000 9340 674 04112 BLA6H0912LS-1000U Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA6H0912LS-1000 9340 674 04112 BLA6H0912LS-1000U Flip Electronics Buy Not available