This device has been transferred from Ampleon to Flip Electronics.

Power LDMOS transistor

300 W LDMOS power transistor for avionics applications at frequencies from 1030 MHz to 1090 MHz.

Features and benefits

  • Easy power control
  • Integrated ESD protection
  • Enhanced ruggedness
  • High efficiency
  • Excellent thermal stability
  • Designed for broadband operation (1030 MHz to 1090 MHz)
  • Internally matched for ease of use
  • Compliant to Directive 2002/95/EC, regarding Restriction of Hazardous Substances (RoHS)

Applications

  • Avionics transmitter applications in the 1030 MHz to 1090 MHz frequency range

Downloads

Datasheet
All application notes
All documentation

All documents

Design tool

RF Power Lifetime Calculator

Transistor:
BLA8G1011L-300

Power LDMOS transistor

°C

Parametrics

Symbol Parameter Conditions Min Typ/Nom Max Unit
frange frequency range 1030 1090 MHz
PL(1dB) nominal output power at 1 dB gain compression 300 W
Test signal: Pulsed RF
Gp power gain VDS = 32 V; PL = 300 W 15 16.5 dB
RLin input return loss VDS = 32 V; IDq = 150 mA; PL = 300 W -16 -11 dB
ηD drain efficiency VDS = 32 V; 1030 MHz ≤ f ≤ 1090 MHz; IDq = 150 mA; PL =300 W 52 56 %
tr rise time VDS = 32 V; PL = 300 W 14 ns
tf fall time VDS = 32 V; PL = 300 W. 5 ns

Package / Packing

Type number Package Outline version Reflow-/Wave
soldering
Packing Product status Marking Orderable part number,
(Ordering code (12NC))
BLA8G1011L-300 SOT502A
(SOT502A)
sot502a_po Bulk Pack Transferred Standard Marking BLA8G1011L-300U
(9340 683 15112)

Pinning info

Pin Symbol Description Simplified outline Graphic symbol
1 D drain
2 G gate
3 S source

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA8G1011L-300 9340 683 15112 BLA8G1011L-300U Flip Electronics Buy Not available

Ordering & availability

Type number Ordering code (12NC) Orderable part number Distributor Buy online Samples
BLA8G1011L-300 9340 683 15112 BLA8G1011L-300U Flip Electronics Buy Not available