NXP Semiconductors


Select site:

English

BLF1046

Selection guide

Datasheet

BLF1046
(Product Specification)
20-Dec-00, 12 pages, 98 kB

Download all documentation

BLF1046 - UHF power LDMOS transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Silicon N-channel enhancement mode lateral D-MOS transistor encapsulated in a 2-lead flange package (SOT467C) with a ceramic cap. The common source is connected to the mounting flange.

Features

  • High power gain
  • Easy power control
  • Excellent ruggedness
  • Source on underside eliminates DC isolators, reducing common mode inductance
  • Designed for broadband operation (HF to 1 GHz).


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
BLF1046BLF1046,1129340 553 84112Volume productionSOT467C
(LDMOST)
Blister packStandard Marking
BLF1046BLF1046,1359340 553 84135Volume productionSOT467C
(LDMOST)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
BLF1046BLF1046,112Not available
Always Pb-free
BLF1046BLF1046,135Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
BLF10469340 553 84112  BLF1046,112  NADIGI-KEY CORPORATION56 11/21/2009Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING116 11/23/2009Buy online 
BLF10469340 553 84135  BLF1046,135  NAAVNET ELECTRONICS MARKETING58 11/23/2009Buy onlinenot available

Applications

  • Communication transmitter applications in the UHF frequency range.



Related applications
Power amplifier board

Design support

Support Documents

Support Models

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?D(%)Gp(dB)VDS(V)mode of operation
BLF1046SOT467C
(LDMOST)
UHF power LDMOS transistorBroadband applications (HF to 1 GHz).860 - 1,000454614262-TONE; 1-TONE


Similar products
BLF1046 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.